108492943 | L Labels
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
L Type Faceplate Label Card Sheet
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Label kit |
General Specifications
Mounting | Snap-in |
Dimensions
Height | 264.16 mm | 10.4 in |
Width | 279.4 mm | 11 in |
Depth | 304.8 mm | 12 in |
Packaging and Weights
Included | Ten sheets, 100 labels per sheet |
Packaging quantity | 1 |
Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Label kit |
General Specifications
Mounting | Snap-in |
Dimensions
Height | 264.16 mm | 10.4 in |
Width | 279.4 mm | 11 in |
Depth | 304.8 mm | 12 in |
Packaging and Weights
Included | Ten sheets, 100 labels per sheet |
Packaging quantity | 1 |
Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse