1711255-4
- Available in:
- EMEA
Jack Mounting Frame, 9-gang, 9 ports for Underfloor Boxes
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Mounting kit |
Product Series | SL Series |
General Specifications
Gangs, quantity | 9 |
Port Capacity, maximum | 9 |
Total Ports, quantity | 9 |
Dimensions
Width | 61 mm | 2.402 in |
Depth | 29.53 mm | 1.163 in |
Length | 212.7 mm | 8.374 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.240 kg | 0.53 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Mounting kit |
Product Series | SL Series |
General Specifications
Gangs, quantity | 9 |
Port Capacity, maximum | 9 |
Total Ports, quantity | 9 |
Dimensions
Width | 61 mm | 2.402 in |
Depth | 29.53 mm | 1.163 in |
Length | 212.7 mm | 8.374 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.240 kg | 0.53 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse