760246151 | LF00-BLANK-262-AB
- Available in:
- Asia
- China
- EMEA
- North America
LF00-262 Blank Faceplate Clip,1-port-ANTIMICROBIAL
Features and Benefits
- The product contains an antimicrobial additive based on a silver ions powder in a PC (Polycarbonate) carrier, it meet the ISO 22196 Test for Antimicrobial Activity of Plastics
Specifications
Product Classification
Regional Availability | Asia | China | EMEA | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
Dimensions
Height | 38.75 mm | 1.526 in |
Width | 24.89 mm | 0.980 in |
Depth | 13.97 mm | 0.550 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | China | EMEA | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
Dimensions
Height | 38.75 mm | 1.526 in |
Width | 24.89 mm | 0.980 in |
Depth | 13.97 mm | 0.550 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse