966740-1
- Available in:
- EMEA
Back Box Kit, 80 x 80, almond
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Back box |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Mounting | Surface |
Dimensions
Height | 80 mm | 3.15 in |
Width | 80 mm | 3.15 in |
Depth | 40 mm | 1.575 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Back box |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Mounting | Surface |
Dimensions
Height | 80 mm | 3.15 in |
Width | 80 mm | 3.15 in |
Depth | 40 mm | 1.575 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse