106720212 | M02714-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flush Mount Faceplate, ivory
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series high density modules |
Color | Ivory |
Mounting | Flush |
Dimensions
Height | 80.01 mm | 3.15 in |
Width | 80.01 mm | 3.15 in |
Depth | 5.588 mm | 0.22 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series high density modules |
Color | Ivory |
Mounting | Flush |
Dimensions
Height | 80.01 mm | 3.15 in |
Width | 80.01 mm | 3.15 in |
Depth | 5.588 mm | 0.22 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse