107655185 | M14MMO-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MMO Type Flush Mounted Angled Faceplate, four port white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Flush mount outlet |
Product Series | M Series |
General Specifications
Application | Has 45 degree angular ports for fiber and copper connectors |
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 144.526 mm | 5.69 in |
Width | 83.312 mm | 3.28 in |
Depth | 32.766 mm | 1.29 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.159 kg | 0.35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Flush mount outlet |
Product Series | M Series |
General Specifications
Application | Has 45 degree angular ports for fiber and copper connectors |
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 144.526 mm | 5.69 in |
Width | 83.312 mm | 3.28 in |
Depth | 32.766 mm | 1.29 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.159 kg | 0.35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse