Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1711302-1

  • Available in:
  • EMEA

Faceplate BS LJ6C Unloaded, 2 port, white (RAL 9003)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Faceplate kit
Product Series LJ6C

General Specifications

Color White
Gangs, quantity 1
Outlet Orientation Flat
Port Capacity, maximum 2

Dimensions

Height 86.106 mm | 3.39 in
Width 86.106 mm | 3.39 in
Depth 8.890 mm | 0.35 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Faceplate kit
Product Series LJ6C

General Specifications

Color White
Gangs, quantity 1
Outlet Orientation Flat
Port Capacity, maximum 2

Dimensions

Height 86.106 mm | 3.39 in
Width 86.106 mm | 3.39 in
Depth 8.890 mm | 0.35 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification