235001-1
- Available in:
- India
Faceplate Kit, labeled, 1-gang, 1 port, with shutter, signal white
Features and Benefits
- Engineered for residential and commercial applications from classrooms and hospitals to offices and homes
Specifications
Product Classification
Regional Availability | India |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Signal white |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 86.106 mm | 3.39 in |
Depth | 7.874 mm | 0.31 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | India |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Signal white |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 86.106 mm | 3.39 in |
Depth | 7.874 mm | 0.31 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse