66441152-01 | 6644 1 152-01
- Available in:
- Asia
- Latin America
- North America
Faceplate, 2 port, 1-gang, unshielded, flush mount, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse