760151464 | LF81-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LF81 Shuttered Duplex Faceplate with labeling
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
Ordering Note | Available in the United Kingdom |
General Specifications
Application | Used with M Series modular information outlet |
Color | White |
Mounting | Snap-in |
Total Ports, quantity | 2 |
Dimensions
Height | 50.038 mm | 1.97 in |
Width | 50.038 mm | 1.97 in |
Depth | 15.494 mm | 0.61 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
Ordering Note | Available in the United Kingdom |
General Specifications
Application | Used with M Series modular information outlet |
Color | White |
Mounting | Snap-in |
Total Ports, quantity | 2 |
Dimensions
Height | 50.038 mm | 1.97 in |
Width | 50.038 mm | 1.97 in |
Depth | 15.494 mm | 0.61 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse