760246281 | M12D-F-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M12D-F-262 Faceplate, 2-port, White, Eco-Bulk Packaging
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Accepts two LF80/LF00 faceplate clips |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 85.852 mm | 3.38 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Packaging Type | Carton |
Weight, net | 0.871 kg | 1.92 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Accepts two LF80/LF00 faceplate clips |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 85.852 mm | 3.38 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Packaging Type | Carton |
Weight, net | 0.871 kg | 1.92 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse