760246287
- Available in:
- Australia/New Zealand
- EMEA
Faceplate, BS 50 mm unloaded, for 2 shuttered modules, 1 gang, signal white, Eco-Bulk Package
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Packaging and Weights
Height, packed | 101.600 mm | 4 in |
Width, packed | 304.800 mm | 12 in |
Length, packed | 114.300 mm | 4.5 in |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Weight, gross | 0.771 kg | 1.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Packaging and Weights
Height, packed | 101.600 mm | 4 in |
Width, packed | 304.800 mm | 12 in |
Length, packed | 114.300 mm | 4.5 in |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Weight, gross | 0.771 kg | 1.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Application Specification
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse