CC0071696/1 | KF-MFM-2P-WH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Keystone Outlet Faceplate, single gang, two port, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 115.57 mm | 4.55 in |
Width | 71.12 mm | 2.8 in |
Depth | 6.096 mm | 0.24 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 115.57 mm | 4.55 in |
Width | 71.12 mm | 2.8 in |
Depth | 6.096 mm | 0.24 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse