Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

COWO

Base Product
  • Available in:
  • EMEA

COWO Fiber Customer Wall Outlet

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of COWO by selecting options

Loading...
Product
Interface Type Regional Availability Product Series Product Type Total Ports, quantity Color
760235250 | COWO-S102 760235250 | COWO-S102
COWO Customer Wall Outlet, 2 SC/UPC ports, no pigtails
SC/UPC EMEA COWO Fiber wall outlet 2 White
CW5249-000 | COWO-L102 CW5249-000 | COWO-L102
COWO Customer Wall Outlet, 4 LC/UPC ports, no pigtails
LC/UPC EMEA COWO Fiber wall outlet 4 White
CY7021-000 | COWO-NN00 CY7021-000 | COWO-NN00
COWO Customer Wall Outlet, empty, for holding up to 2 adapters
Unloaded EMEA COWO Fiber wall outlet 0 White
CY9941-000 | COWO-S111 CY9941-000 | COWO-S111
COWO Customer Wall Outlet, 1 SC/UPC port, 1 pigtail
SC/UPC EMEA COWO Fiber wall outlet 1 White
EF7391-000 | COWO-S211 EF7391-000 | COWO-S211
COWO Customer Wall Outlet, 1 SC/APC port, 1 pigtail
SC/APC EMEA COWO Fiber wall outlet 1 White
EG9745-000 | COWO-S212 EG9745-000 | COWO-S212
COWO Customer Wall Outlet, 2 SC/APC ports, 1 pigtail
SC/APC EMEA COWO Fiber wall outlet 2 White
EH0702-000 | COWO-S222 EH0702-000 | COWO-S222
COWO Customer Wall Outlet, 2 SC/APC ports, 2 pigtails
SC/APC EMEA COWO Fiber wall outlet 2 White
EH1675-000 | COWO-L121 EH1675-000 | COWO-L121
COWO Customer Wall Outlet, 2 LC/UPC port, 2 pigtails
LC/UPC EMEA COWO Fiber wall outlet 2 White
Features and Benefits
COWO is a fiber optic customer outlet that allows easy and unobtrusive termination of fiber optic cables in an office, home or communications room.

Features
  • Accommodates two termination/splice connections
  • 2 SC simplex or 1 LC duplex adapters
  • 2 crimp, mechanical or heat shrink splices
  • IP20 rated
  • Very flat design, mounts on a standard flush mount electrical outlet
  • Utilizes reduced bend radius fiber (G657.A and B)
  • Possibility to invert the adapter in the holder to prevent disconnection when pulling the patch cords
  • RoHS compliant
  • Conforms to UL 94 V-O
  • Lockable with screw or lead-wire seal
  • Cable entrance from the bottom, left and rear
  • Made of molded plastic (halogen free, LSZH-1), white (RAL 9010)


Product Classification

Regional Availability EMEA
Product Type Fiber wall outlet
Product Series COWO

General Specifications

Color White
Cover Type Hinged with latches
Lock Type Lead-wire seal
Mounting Wall mount

Dimensions

Height 115.062 mm | 4.53 in
Depth 24.384 mm | 0.96 in
Length 80.010 mm | 3.15 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type LSZH thermoplastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor

Product Classification

Regional Availability EMEA
Product Type Fiber wall outlet
Product Series COWO

General Specifications

Color White
Cover Type Hinged with latches
Lock Type Lead-wire seal
Mounting Wall mount

Dimensions

Height 115.062 mm | 4.53 in
Depth 24.384 mm | 0.96 in
Length 80.010 mm | 3.15 in

Material Specifications

Material Type LSZH thermoplastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor
Click on image to enlarge.

Installation Instruction

Product Specification

Installation Instruction

Product Specification