260103732 | RFP-160S41LC-CS
Base Product: RFP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, cavity mount
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber wall outlet, with cable |
Product Brand | RapidFiber® |
Product Series | RFP |
General Specifications
Color | White |
Cover Type | Hinged with latches |
Interface Type | SC/APC |
Mounting | Cavity mount |
Port Capacity, maximum | 2 |
Total Ports, quantity | 1 |
Dimensions
Height | 74.93 mm | 2.95 in |
Width | 115.062 mm | 4.53 in |
Depth | 14.986 mm | 0.59 in |
Cable Length | 60 m | 196.85 ft |
Cable Diameter | 1 mm | 0.039 in |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.B3 |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber wall outlet, with cable |
Product Brand | RapidFiber® |
Product Series | RFP |
General Specifications
Color | White |
Cover Type | Hinged with latches |
Interface Type | SC/APC |
Mounting | Cavity mount |
Port Capacity, maximum | 2 |
Total Ports, quantity | 1 |
Dimensions
Height | 74.93 mm | 2.95 in |
Width | 115.062 mm | 4.53 in |
Depth | 14.986 mm | 0.59 in |
Cable Length | 60 m | 196.85 ft |
Cable Diameter | 1 mm | 0.039 in |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.B3 |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse