HFTP Customer premises fiber wall outlet, LC/UPC, no pigtails, two duplex adapters
Features and Benefits
- Compact fiber wall outlet for use at the final fiber termination point in the customer premises
- Can be wall mounted and mounted on wall boxes with fixation points of 60mm
- Direct termination with field installable connectors
- Laser safe with in-built individual shutters
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall outlet |
Product Series | HFTP |
Minimum Order Quantity | 300 |
General Specifications
Color | White |
Cover Type | Screw-on |
Interface Type | LC/UPC |
Mounting | Wall mount |
Total Ports, quantity | 2 |
Dimensions
Height | 105.41 mm | 4.15 in |
Width | 82.55 mm | 3.25 in |
Depth | 23.876 mm | 0.94 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall outlet |
Product Series | HFTP |
Minimum Order Quantity | 300 |
General Specifications
Color | White |
Cover Type | Screw-on |
Interface Type | LC/UPC |
Mounting | Wall mount |
Total Ports, quantity | 2 |
Dimensions
Height | 105.41 mm | 4.15 in |
Width | 82.55 mm | 3.25 in |
Depth | 23.876 mm | 0.94 in |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse