Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RFP

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

RapidFiber® Fiber Faceplate

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of RFP by selecting options

Loading...
Product
Cable Length Interface Type Regional Availability Product Brand Product Series Product Type Total Ports, quantity Color
260103729 | RFP-130S41LW-CS 260103729 | RFP-130S41LW-CS
RapidFiber® Faceplate, pull & click SC/APC, 30 meters cable on spool, wall mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103730 | RFP-160S41LW-CS 260103730 | RFP-160S41LW-CS
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, wall mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103731 | RFP-130S41LC-CS 260103731 | RFP-130S41LC-CS
RapidFiber® Faceplate, pull & click SC/APC, 30 meters cable on spool, cavity mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103732 | RFP-160S41LC-CS 260103732 | RFP-160S41LC-CS
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, cavity mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CV5880-001 | RFP-0-00-S2-1-L-X-X-TM CV5880-001 | RFP-0-00-S2-1-L-X-X-TM
RapidFiber® Faceplate, SC/APC, no spool, wall mount
Internal SC/APC through adapter Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 0
CZ8124-000 | RFP-1-30-S2-1-L-C-TE CZ8124-000 | RFP-1-30-S2-1-L-C-TE
RapidFiber® Faceplate, SC/APC, 30 meters cable on spool, cavity mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CZ8125-000 | RFP-1-60-S2-1-L-C-TE CZ8125-000 | RFP-1-60-S2-1-L-C-TE
RapidFiber® Faceplate, SC/APC, 60 meters cable on spool, cavity mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CZ8126-000 | RFP-1-30-S2-1-L-W-TE CZ8126-000 | RFP-1-30-S2-1-L-W-TE
RapidFiber® Faceplate, SC/APC, 30 meters cable on spool, wall mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
Features and Benefits
CommScope's Rapid Face Plate provides a quick and simple solution to deploying optical fibre within a customer’s premises. Utilising CommScope's patented rapid reel technology in conjunction with 1.2mm micro cable technology, CommScope offers a full plug-and-play customer termination solution for in-building fibre deployments.

The Rapid Face Plate incorporates a unique spooling system for integrated cable storage, with the ability to store up to 30 meters of 1.2mm cable behind a low profile wall outlet. The 1.2mm cable is terminated to a low loss SCA connector terminated at the outer end with a small profile dust cap / hauling eye solution for internal cable hauling. The inner end of the cable is presented within a low loss SCA adapter with integrated laser safety shutter.

CommScope's Rapid Face Plate can be reconfigured to provide a face plate solution for use inside the customer premises, or used as an MDU test point located within a common hallway inside the building by re-orientating the SCA adapter within the face plate.


BENEFITS
  • Greatly reduces time to install and removes craft sensitivity
  • Removes the need for field termination at time of customer connect
  • Reduces inventory items, utilising only standard items
  • Removes the need for extensive site survey
  • Standard Australian GPO foot print compatible with standard mounting practices
  • Simple installation technique, no specialist tools required
  • Compatible with muitl fibre pass through cables up to 8mm diameter
  • Cables up to 4.8mm* can be accommodated within the face plate

FEATURES
  • Up to 30m of internal cable storage facilit
  • Integrated SCA dust cap / hauling eye
  • Suitable for cavity mount installations or surface mount installation
  • 1.2mm G657.B3 micro cable technology
  • Compatible with Australian GPO mounting practices
  • Accommodates up to 2F splice tray incorporated into base of the face plate
  • Integrated cable pass-through functionality
  • Standalone face plate or supplied with 30 or 60m of pre-terminated 1.2mm cable

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber wall outlet, with cable
Product Brand RapidFiber®
Product Series RFP

General Specifications

Color White
Cover Type Hinged with latches
Interface Type LC/APC | SC/APC
Mounting Cavity mount | Wall mount

Dimensions

Height 74.930 mm | 2.95 in
Width 115.062 mm | 4.53 in

Material Specifications

Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber wall outlet, with cable
Product Brand RapidFiber®
Product Series RFP

General Specifications

Color White
Cover Type Hinged with latches
Interface Type LC/APC | SC/APC
Mounting Cavity mount | Wall mount

Dimensions

Height 74.930 mm | 2.95 in
Width 115.062 mm | 4.53 in

Material Specifications

Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor

Product Specification

Product Specification