1-1479358-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Surface Mount Outlet, 12 port, white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with SL Series outlets |
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 12 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with SL Series outlets |
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 12 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse