1-1671414-1
- Available in:
- Australia/New Zealand
- EMEA
Universal Connectivity Platform Quick-Fit Consolidation Point Box, 6 port capacity
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Zone box |
Product Series | AMP CO | UCP |
General Specifications
Color | Black |
Outlet Orientation | Flat |
Total Ports, quantity | 6 |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Zone box |
Product Series | AMP CO | UCP |
General Specifications
Color | Black |
Outlet Orientation | Flat |
Total Ports, quantity | 6 |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse