106688419 | M112SMB-270
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M112 Type Surface Mount Box, twelve port gray
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with M Series modular information outlet |
Color | Gray |
Mounting | Surface |
Total Ports, quantity | 12 |
Dimensions
Height | 231.9 mm | 9.13 in |
Width | 122.17 mm | 4.81 in |
Depth | 33.02 mm | 1.3 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.272 kg | 0.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with M Series modular information outlet |
Color | Gray |
Mounting | Surface |
Total Ports, quantity | 12 |
Dimensions
Height | 231.9 mm | 9.13 in |
Width | 122.17 mm | 4.81 in |
Depth | 33.02 mm | 1.3 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.272 kg | 0.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse