1933674-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Surface Mount Module, 6 Port, Light Almond
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series | SLX Series |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 6 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 142.3 mm | 5.602 in |
Depth | 116.2 mm | 4.575 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series | SLX Series |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 6 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 142.3 mm | 5.602 in |
Depth | 116.2 mm | 4.575 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse