760248521 | SMB-1P-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Surface Mount Box, universal, one port, white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Electrical white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 1 |
Dimensions
Height | 33.8 mm | 1.331 in |
Width | 31.3 mm | 1.232 in |
Depth | 70.1 mm | 2.760 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.025 kg | 0.055 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Electrical white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 1 |
Dimensions
Height | 33.8 mm | 1.331 in |
Width | 31.3 mm | 1.232 in |
Depth | 70.1 mm | 2.760 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.025 kg | 0.055 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse