260103822 | OTE-04MH-14-EXTG03-U23
Base Product: OTE
- Available in:
- Asia
- EMEA
- Latin America
- North America
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port full-size connector, w/ integrated 1x4 splitter, black, w/ grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Accommodates CommScope’s field installable splitters and compact CWDMs
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter |
Product Series | Mini-OTE 300 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 1 x 4 splitter |
Enclosure Color | Black |
Location of Manufacturing | Maple Grove, Minnesota |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 4 |
Splitter, quantity | 1 |
Stub Type | No stub |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 182.88 mm | 7.2 in |
Depth | 121.92 mm | 4.8 in |
Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Engineered plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 7.1 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Splitter, typical | 6.7 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standard Note | See test report CTR-1016 for details and exceptions |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Gel-sealed input ports for butt applications (4) | Gel-sealed input ports for inline applications (1) | Integrated slack storage tray (1) | Integrated splice tray (2) | Optical splitter (1) | Pedestal mounting hardware (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 2.83 kg | 6.239 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter |
Product Series | Mini-OTE 300 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 1 x 4 splitter |
Enclosure Color | Black |
Location of Manufacturing | Maple Grove, Minnesota |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 4 |
Splitter, quantity | 1 |
Stub Type | No stub |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 182.88 mm | 7.2 in |
Depth | 121.92 mm | 4.8 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Engineered plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 7.1 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Splitter, typical | 6.7 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standard Note | See test report CTR-1016 for details and exceptions |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Gel-sealed input ports for butt applications (4) | Gel-sealed input ports for inline applications (1) | Integrated slack storage tray (1) | Integrated splice tray (2) | Optical splitter (1) | Pedestal mounting hardware (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 2.83 kg | 6.239 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Drawing
Installation Instruction
Product Specification
Warranty
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse