Q910 | RUCKUS Q910
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Integrated Outdoor LTE Access Point for the 3.5GHz CBRS Band
Features and Benefits
The RUCKUS Q910 is an outdoor pole, wall or strand-mounted LTE Access Point for CBRS. Q910 offers the highest CBRS capacity available in a fully-integrated, rugged outdoor package.
- Stunning Performance - The RUCKUS Q910 offers the highest capacity available in the US CBRS band. Aggregating up to four CBRS channels, Q910 can offer over 200Mbps of combined throughput to users in high-density areas such as stadiums, outdoor malls, resorts, and enterprise campus environments
- Multiple Applications - From mobile coverage and capacity, to industrial Private LTE and neighborhood broadband, Q910 covers a broad gamut of CBRS use cases
- Advanced Technology - Q910 is packed with advanced 3GPP and proprietary technology, such as LTE-Advanced Carrier Aggregation, Self-Organizing Networks (SON), Self-Organizing Timing and Zero-Touch Provisioning™ that make the solution both extremely powerful as well as easy to deploy
- Wi-Fi-Like Simplicity - Q910 is ideal for campus and neighborhood LTE wireless networks that deploy with the economics and simplicity of Wi-Fi
- Lightweight and Effecient - Q910 can be discreetly attached to anything from light poles to buildings, and can even hang from a cable strand. It also sips power to keep your OPEX costs in check
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CBRS access point |
Product Brand | RUCKUS® |
General Specifications
Technology | 3GPP Release 13 TD-LTE Small Cell (eNodeB) |
Antenna Gain, maximum, per antenna | 3 dBi |
Antennas, quantity | 4 |
Bandwidth, maximum | 40 MHz |
Bandwidth Configurations | 10+20 | 20 | 20+20 | Non-contiguous 10 |
Concurrent Users, maximum | 64 |
Effective Isotropic Radiated Power (EIRP), maximum | 1 W |
EMS Support | RUCKUS Cloud LTE |
EPC Support | Standard 3GPP S1 Interface |
Ethernet Ports | 2 x 1 GbE RJ45 |
Frequency Band | CBRS B48 (3550-3700 MHz) |
MIMO Configuration | Dual 2 x 2 MIMO |
Network Protocol | IPSec | IPv4 / IPv6 | VLAN |
Output Ports, quantity | 4 |
Output Power, per port | 24 dBm |
Power Ports | Input: PoE+ In (IEEE 802.3at) |
SAS Support | WINN Forum TS1.0 |
Throughput, maximum | 200 Mb/s |
Timing Ports | Built-in GPS | IEEE 1588 v2 PTP |
Type | Outdoor integrated |
Dimensions
Height | 101.6 mm | 4 in |
Width | 241.3 mm | 9.5 in |
Length | 317.5 mm | 12.5 in |
Electrical Specifications
Power Consumption, maximum | 20 W |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Standards Compliance | FCC Part 96 | OnGo™ | UL |
Packaging and Weights
Weight, net | 2.495 kg | 5.5 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CBRS access point |
Product Brand | RUCKUS® |
General Specifications
Technology | 3GPP Release 13 TD-LTE Small Cell (eNodeB) |
Antenna Gain, maximum, per antenna | 3 dBi |
Antennas, quantity | 4 |
Bandwidth, maximum | 40 MHz |
Bandwidth Configurations | 10+20 | 20 | 20+20 | Non-contiguous 10 |
Concurrent Users, maximum | 64 |
Effective Isotropic Radiated Power (EIRP), maximum | 1 W |
EMS Support | RUCKUS Cloud LTE |
EPC Support | Standard 3GPP S1 Interface |
Ethernet Ports | 2 x 1 GbE RJ45 |
Frequency Band | CBRS B48 (3550-3700 MHz) |
MIMO Configuration | Dual 2 x 2 MIMO |
Network Protocol | IPSec | IPv4 / IPv6 | VLAN |
Output Ports, quantity | 4 |
Output Power, per port | 24 dBm |
Power Ports | Input: PoE+ In (IEEE 802.3at) |
SAS Support | WINN Forum TS1.0 |
Throughput, maximum | 200 Mb/s |
Timing Ports | Built-in GPS | IEEE 1588 v2 PTP |
Type | Outdoor integrated |
Dimensions
Height | 101.6 mm | 4 in |
Width | 241.3 mm | 9.5 in |
Length | 317.5 mm | 12.5 in |
Electrical Specifications
Power Consumption, maximum | 20 W |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Standards Compliance | FCC Part 96 | OnGo™ | UL |
Packaging and Weights
Weight, net | 2.495 kg | 5.5 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse