7564517-00
A.I.M.O.S. Software Update
Specifications
Product Classification
Product Type | Infrastructure operations software |
General Specifications
Application | Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version |
Dimensions
Height | 124.46 mm | 4.9 in |
Width | 142.24 mm | 5.6 in |
Depth | 10.16 mm | 0.4 in |
Environmental Specifications
Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
Storage Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Relative Humidity | 5%–95% |
Packaging and Weights
Included | Compact disk |
Packaging quantity | 1 |
Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Infrastructure operations software |
General Specifications
Application | Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version |
Dimensions
Height | 124.46 mm | 4.9 in |
Width | 142.24 mm | 5.6 in |
Depth | 10.16 mm | 0.4 in |
Environmental Specifications
Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
Storage Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Relative Humidity | 5%–95% |
Packaging and Weights
Included | Compact disk |
Packaging quantity | 1 |
Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse