7679693-00
A.I.M.O.S. XML Configuration Management Interface
Specifications
Product Classification
Product Type | License key |
Ordering Note | A.I.M.O.S. Scheduler required |
General Specifications
Application | Used to do the network element configuration management with an external configuration tool |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | License key |
Ordering Note | A.I.M.O.S. Scheduler required |
General Specifications
Application | Used to do the network element configuration management with an external configuration tool |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse