CAP-M2
Base Product
Carrier Access Point with up to 4-Band Support for Medium Power Applications
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Fed Type | Fiber fed |
Power Class | Medium |
Electrical Specifications
License Band | AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300 |
Voltage Range | -57 to -42 Vdc | 100 to 240 Vac |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Fed Type | Fiber fed |
Power Class | Medium |
Electrical Specifications
License Band | AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300 |
Voltage Range | -57 to -42 Vdc | 100 to 240 Vac |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse