7770203-0004 | CAP L 17E/17E/23/23 C-PE
Base Product: CAP-L
Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and WCS 2300 MIMO Applications, Copper Fed, Power over CAT Powered, without Fan Kit
Specifications
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | WCS 2300 |
Voltage Range | -60 to -36 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | WCS 2300 |
Voltage Range | -60 to -36 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse