7770356-0001 | CAP L 17E/17E/19/19 C-PE-F1
Base Product: CAP-L
Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and PCS 1900 MIMO Applications, Copper Fed, Power over CAT Powered, with Fan Kit
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Voltage Range | -60 to -36 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Voltage Range | -60 to -36 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse