Carrier Access Point with 4-Band Support for High Power EDD 800, CEL 900, DCS 1800, and IMT 2100 Applications, Fiber Fed with Fan Kit, AUX Port Power over CAT
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Product Classification
Regional Availability | EMEA |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse