Carrier Access Point with 4-Band Support for High Power EDD 800, CEL 900, DCS 1800, and IMT 2100 Applications, Fiber Fed with Fan Kit
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Product Classification
Regional Availability | EMEA |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse