7820689-0001 | CAP M 23/23/25T/25T F-AC
Base Product: CAP-M
Carrier Access Point with 4-Band Support for Medium Power WCS 2300 and BRS 2500 MIMO Applications, Fiber Fed
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | BRS 2500 | WCS 2300 |
Voltage Range | 100–240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | BRS 2500 | WCS 2300 |
Voltage Range | 100–240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse