7830127-0001 | CAP MX F-AC
Base Product: CAP-MX
Carrier Access Point with 11-Band Support from 600 MHz to 2700 MHz for Medium Power Applications, Fiber Fed, AC Powered
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP MX |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP MX |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse