7845389-0003 | UAP2 35LT/35HT C-PE
Base Product: UAP2
Carrier Access Point with MIMO 2x2 Radio Module for Low Power TDD 3500 Applications, Copper fed, PoE++
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | CEPT CASE B compliance | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | TDD 3500 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | CEPT CASE B compliance | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | TDD 3500 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse