7845389-0009 | UAP2 9/18/21/26 C-PE
Base Product: UAP2
Carrier Access Point with MIMO 2x2 Radio Module for Low Power CEL 900, DCS 1800, IMT 2100 and IMT 2600 Applications, Copper fed, PoE++
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI compliance | For OFCOM compliance, please contact your local CommScope representative |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI compliance | For OFCOM compliance, please contact your local CommScope representative |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse