7845390-0001 | CAP L2 18/21/23T/26 C-PE
Base Product: CAP-L2
Carrier Access Point with MIMO 2x2 Radio Modules for Low Power DCS 1800, IMT 2100, TDD 2300 and IMT 2600 Applications, Copper fed, PoE++
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI compliance | For OFCOM compliance, please contact your local CommScope representative |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 Higher |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI compliance | For OFCOM compliance, please contact your local CommScope representative |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 Higher |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse