7851671-1002 | CAP M2 C-Band F-DC
Base Product: CAP-M2
Carrier Access Point with MIMO 2x2 Radio Modules for Medium Power C-BAND Applications, Fiber Fed, DC
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | C-Band |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | C-Band |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse