7856326-1004 | CAP M2 34T/37T/37T F-DC-F1
Base Product: CAP-M2
Carrier Access Point with C-Band and DoD MIMO 2x2 Radio Modules for Medium Power Applications, Fiber Fed, DC, with fan kit
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | C-Band | DoD Band |
Voltage Range | -57 to -42 Vdc |
Electrical Specifications, Rx (Uplink)
UL ALC Note | UL ALC Threshold value is for a DFT-S-OFDM signal, about 3 dB less for a CP-OFDM signal |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | C-Band | DoD Band |
Voltage Range | -57 to -42 Vdc |
Electrical Specifications, Rx (Uplink)
UL ALC Note | UL ALC Threshold value is for a DFT-S-OFDM signal, about 3 dB less for a CP-OFDM signal |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse