UAP2
Base Product
Universal Access Point
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed / FIber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Electrical Specifications
License Band | APT 700 | AWS 1700 | C-Band | CEL 850 | CEL 900 | DCS 1800 | DoD Band | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TDD 3500 | USA 700 | USA 750 |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed / FIber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Electrical Specifications
License Band | APT 700 | AWS 1700 | C-Band | CEL 850 | CEL 900 | DCS 1800 | DoD Band | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TDD 3500 | USA 700 | USA 750 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse