Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7846281-01 | Wall Mounting bracket CAP L2

Wall Mounting bracket to mount a CAP L2 to a wall

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Mounting kit
Product Brand ERA®

Dimensions

Height 220 mm | 8.661 in
Width 351 mm | 13.819 in
Depth 116 mm | 4.567 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Mounting kit
Product Brand ERA®

Dimensions

Height 220 mm | 8.661 in
Width 351 mm | 13.819 in
Depth 116 mm | 4.567 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant