7847984-00 | Mounting Bracket Dual CAP MX
CAP MX Mounting Bracket Dual to mount 2 CAP MX to a wall
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 504.2 mm | 19.850 in |
Depth | 293.7 mm | 11.563 in |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 504.2 mm | 19.850 in |
Depth | 293.7 mm | 11.563 in |
Documentation & Downloads
Customer Drawing
Warranty
Customer Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse