7851781-00 | Wall Mounting Bracket CAP M2
Wall mounting bracket to mount a CAP M2 to a wall
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 351 mm | 13.819 in |
Width | 220 mm | 8.661 in |
Depth | 189 mm | 7.441 in |
Packaging and Weights
Height, packed | 240 mm | 9.449 in |
Width, packed | 310 mm | 12.205 in |
Depth, packed | 380 mm | 14.961 in |
Weight, gross | 2.9 kg | 6.393 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 351 mm | 13.819 in |
Width | 220 mm | 8.661 in |
Depth | 189 mm | 7.441 in |
Packaging and Weights
Height, packed | 240 mm | 9.449 in |
Width, packed | 310 mm | 12.205 in |
Depth, packed | 380 mm | 14.961 in |
Weight, gross | 2.9 kg | 6.393 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse