A7848842 | Wall Mounting Bracket set (2 EA) single CAP L2
2 CAP L2 wall mounting brackets single to mount one CAP L2 to a wall with each of the brackets
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480.2 mm | 18.906 in |
Depth | 82 mm | 3.228 in |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 230 mm | 9.055 in |
Depth, packed | 390 mm | 15.354 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480.2 mm | 18.906 in |
Depth | 82 mm | 3.228 in |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 230 mm | 9.055 in |
Depth, packed | 390 mm | 15.354 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse