7676260-01 | e-POI IFC
ERA® e-POI IFC for Rack/Subrack address setting
Specifications
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
Management Interface | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 174 mm | 6.850 in |
Width | 36 mm | 1.417 in |
Depth | 389 mm | 15.315 in |
Packaging and Weights
Height, packed | 243 mm | 9.567 in |
Width, packed | 67 mm | 2.638 in |
Depth, packed | 503 mm | 19.803 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.45 kg | 0.992 lb |
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
Management Interface | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 174 mm | 6.850 in |
Width | 36 mm | 1.417 in |
Depth | 389 mm | 15.315 in |
Packaging and Weights
Height, packed | 243 mm | 9.567 in |
Width, packed | 67 mm | 2.638 in |
Depth, packed | 503 mm | 19.803 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.45 kg | 0.992 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse