7721916-03 | CDD2
NOKIA® CPRI Digital Donor CPRI-N V7.0 supported
Features and Benefits
- Supports up to 24 AxCs per card in FDD mode
- Supports up to 4 AxCs per card in TDD mode
- Supports Line Rates 3, 5 and 7 and auto-negotiation of the line rate in FDD mode
- Supports Line Rate 7 in TDD mode
Specifications
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
General Alarm | Integrated into management system |
Input Connector Interface | SFP+ |
Input Connector, quantity | 6 |
Management Interface | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Required Subrack Version | WCS-2 SUBRACK (7635443-03) | WCS-2 SUBRACK (A7635443-03) | WCS-4 SUBRACK (7635442-03) | WCS-4 SUBRACK (A7635442-03) | WCS2 SUBRACK, INTEGRATED DC PSU (7844067-02) | WCS2 SUBRACK, INTEGRATED DC PSU (A7844067-02) | WCS4 SUBRACK, INTEGRATED DC PSU (7844068-02) | WCS4 SUBRACK, INTEGRATED DC PSU (A7844068-02) |
Dimensions
Height | 20 mm | 0.787 in |
Width | 145 mm | 5.709 in |
Depth | 300 mm | 11.811 in |
Packaging and Weights
Weight, net | 0.47 kg | 1.036 lb |
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
General Alarm | Integrated into management system |
Input Connector Interface | SFP+ |
Input Connector, quantity | 6 |
Management Interface | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Required Subrack Version | WCS-2 SUBRACK (7635443-03) | WCS-2 SUBRACK (A7635443-03) | WCS-4 SUBRACK (7635442-03) | WCS-4 SUBRACK (A7635442-03) | WCS2 SUBRACK, INTEGRATED DC PSU (7844067-02) | WCS2 SUBRACK, INTEGRATED DC PSU (A7844067-02) | WCS4 SUBRACK, INTEGRATED DC PSU (7844068-02) | WCS4 SUBRACK, INTEGRATED DC PSU (A7844068-02) |
Dimensions
Height | 20 mm | 0.787 in |
Width | 145 mm | 5.709 in |
Depth | 300 mm | 11.811 in |
Packaging and Weights
Weight, net | 0.47 kg | 1.036 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse