Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7830281 | CWDM Add/Drop Multiplexer, 1271-1291 nm

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

CWDM Fiber Optical Module, Add/Drop Multiplexer, 1271-1291 nm, LC/PC, 2 channels

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM module
Product Series LGX

General Specifications

Device Type Coupler | Splitter
Functionality Add/drop for 2 fibers

Dimensions

Height 10 mm | 0.394 in
Width 100 mm | 3.937 in
Depth 80 mm | 3.150 in

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 400 mm | 15.748 in
Depth, packed 155 mm | 6.102 in
Weight, gross 0.16 kg | 0.353 lb
Weight, net 0.06 kg | 0.132 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM module
Product Series LGX

General Specifications

Device Type Coupler | Splitter
Functionality Add/drop for 2 fibers

Dimensions

Height 10 mm | 0.394 in
Width 100 mm | 3.937 in
Depth 80 mm | 3.150 in

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 400 mm | 15.748 in
Depth, packed 155 mm | 6.102 in
Weight, gross 0.16 kg | 0.353 lb
Weight, net 0.06 kg | 0.132 lb

Product Specification

Product Specification