7663610-00 | PSU-12V-AC
Power Supply Unit, 12 Vdc, 100-240 Vac
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
RF Alarm | Current failure |
Dimensions
Height | 42 mm | 1.654 in |
Width | 100 mm | 3.937 in |
Depth | 285 mm | 11.22 in |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 170 mm | 6.693 in |
Depth, packed | 430 mm | 16.929 in |
Weight, gross | 2 kg | 4.409 lb |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
RF Alarm | Current failure |
Dimensions
Height | 42 mm | 1.654 in |
Width | 100 mm | 3.937 in |
Depth | 285 mm | 11.22 in |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 170 mm | 6.693 in |
Depth, packed | 430 mm | 16.929 in |
Weight, gross | 2 kg | 4.409 lb |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse