7676311-01 | e-POI Subrack with Interface Card
Subrack with Interface Card that provides 8 slots for ePOIs
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 8 |
Dimensions
Height | 178 mm | 7.008 in |
Width | 482 mm | 18.976 in |
Depth | 395 mm | 15.551 in |
Packaging and Weights
Weight, net | 7.7 kg | 16.976 lb |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 8 |
Dimensions
Height | 178 mm | 7.008 in |
Width | 482 mm | 18.976 in |
Depth | 395 mm | 15.551 in |
Packaging and Weights
Weight, net | 7.7 kg | 16.976 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse