7693531-00 | PSU-SR-AC
ERA® Power Supply Unit Shelf Assembly, AC
Specifications
Product Classification
Product Type | Shelf |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 42 mm | 1.654 in |
Width | 482 mm | 18.976 in |
Depth | 495 mm | 19.488 in |
Packaging and Weights
Weight, gross | 4.2 kg | 9.259 lb |
Product Classification
Product Type | Shelf |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 42 mm | 1.654 in |
Width | 482 mm | 18.976 in |
Depth | 495 mm | 19.488 in |
Packaging and Weights
Weight, gross | 4.2 kg | 9.259 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse