A7635443-03 | ERA WCS-2 TAA
ERA® Wireless Communications Switch Subrack, 2 U, TAA
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 11 |
Dimensions
Height | 88.5 mm | 3.484 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 540 mm | 21.260 in |
Width, packed | 600 mm | 23.622 in |
Depth, packed | 200 mm | 7.874 in |
Included | Fan filter | Fan tray |
Weight, gross | 10.2 kg | 22.487 lb |
Weight, net | 7.96 kg | 17.549 lb |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 11 |
Dimensions
Height | 88.5 mm | 3.484 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 540 mm | 21.260 in |
Width, packed | 600 mm | 23.622 in |
Depth, packed | 200 mm | 7.874 in |
Included | Fan filter | Fan tray |
Weight, gross | 10.2 kg | 22.487 lb |
Weight, net | 7.96 kg | 17.549 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse